Keresés

Fő tartalom

  • Regisztrálás
  • Bejelentkezés

Termékek

Print page

Termékek

vissza

APPC/IPPC series

APPC1245T-J1900-WL

APPC1540T-J1900-WL

APPC1740T-J1900-WL

IPPCA1570T-DC

IPPCA1970TPE2-DC

IPPC2170P-DC

Display

12.1" TFT

15" TFT

17" TFT

15" TFT

19" TFT

21.5" TFT

Resolution pixel

1024x768

1280x1024

1024x768

1280x1024

1920x1080

Format

4:3

16:9

Brightness cd/m 2

500

400

350

400

350

300

Touchscreen

Resistive, 5 wire

Projective capacitive

Backlight

LED

Colour

Pantone black/RAL 15 00 front bezel w/Pantone 400C/RAL 090 80, 10 metal style membrane

Pantone 432C/RAL 70 24 front bezel Aluminum front bezel with SPPC nickel plated housing

Mounting

Panel/wall/stand/VESA

Panel/wall/stand/VESA100x100 mm

Processor

Celeron J1900 2.42 GHz

Intel® Core™ i3-4350T, 3.1 GHz

RAM

4 GB

Interfaces

2xRS232/422/485, 2xLAN, 1xVGA, 1xMic, 3xUSB, PS2, 4xDIG/IN, 4xDIG/OUT

2xRS232/422/485, 2xLAN, 1xVGA, 1xMic, 3xUSB, PS2

1xRS232/422/485, 2xRJ45, 1xDVI-I, 1xDisplayPort, 1xLine-out, 1xLine-in, 1xMic, 1xFront USB 2.0, 4xRear USB 3.0, 1xPS2

2xRSJ45, 1xDVI-I (DVI-D +DVI-A), 1xDisplayPort, 1xLine-out; 1xLine-in; 1xMIic-in, 4xUSB3.0, 1xPS2

Field bus options

Profinet, Profibus, DeviceNet™, EtherNet/IP and EtherCAT

Drives

64 GB SSD MLC

Power supply

12 V–30 V DC

9 V–30 V DC

12 V–30 V DC

Cooling

Fanless

Protection class

IP65 (front)

IP66 (front)

OS

Windows®7 Pro

Weight kg

4

5

6.7

9

10.6

11.7

Dimensions (WxHxD) mm

317x243x65.89

384.37x309.95x63.2

410.4x340.4x65.9

477.64x310x95.72

477.64x399.24x99.38

562.4x382.4x105.05

Order information Art. no.

314713

317456

317457

317458

325820

338701

APPC/IPPC series

APPC1245T-J1900-WL

APPC1540T-J1900-WL

APPC1740T-J1900-WL

IPPCA1570T-DC

IPPCA1970TPE2-DC

IPPC2170P-DC

Display

12.1" TFT

15" TFT

17" TFT

15" TFT

19" TFT

21.5" TFT

Resolution pixel

1024x768

1024x768

1280x1024

1024x768

1280x1024

1920x1080

Format

4:3

4:3

4:3

4:3

4:3

16:9

Brightness cd/m 2

500

400

350

400

350

300

Touchscreen

Resistive, 5 wire

Resistive, 5 wire

Resistive, 5 wire

Resistive, 5 wire

Resistive, 5 wire

Projective capacitive

Backlight

LED

LED

LED

LED

LED

LED

Colour

Pantone black/RAL 15 00 front bezel w/Pantone 400C/RAL 090 80, 10 metal style membrane

Pantone black/RAL 15 00 front bezel w/Pantone 400C/RAL 090 80, 10 metal style membrane

Pantone black/RAL 15 00 front bezel w/Pantone 400C/RAL 090 80, 10 metal style membrane

Pantone 432C/RAL 70 24 front bezel Aluminum front bezel with SPPC nickel plated housing

Pantone 432C/RAL 70 24 front bezel Aluminum front bezel with SPPC nickel plated housing

Pantone 432C/RAL 70 24 front bezel Aluminum front bezel with SPPC nickel plated housing

Mounting

Panel/wall/stand/VESA

Panel/wall/stand/VESA

Panel/wall/stand/VESA

Panel/wall/stand/VESA100x100 mm

Panel/wall/stand/VESA100x100 mm

Panel/wall/stand/VESA100x100 mm

Processor

Celeron J1900 2.42 GHz

Celeron J1900 2.42 GHz

Celeron J1900 2.42 GHz

Intel® Core™ i3-4350T, 3.1 GHz

Intel® Core™ i3-4350T, 3.1 GHz

Intel® Core™ i3-4350T, 3.1 GHz

RAM

4 GB

4 GB

4 GB

4 GB

4 GB

4 GB

Interfaces

2xRS232/422/485, 2xLAN, 1xVGA, 1xMic, 3xUSB, PS2, 4xDIG/IN, 4xDIG/OUT

2xRS232/422/485, 2xLAN, 1xVGA, 1xMic, 3xUSB, PS2

2xRS232/422/485, 2xLAN, 1xVGA, 1xMic, 3xUSB, PS2

1xRS232/422/485, 2xRJ45, 1xDVI-I, 1xDisplayPort, 1xLine-out, 1xLine-in, 1xMic, 1xFront USB 2.0, 4xRear USB 3.0, 1xPS2

1xRS232/422/485, 2xRJ45, 1xDVI-I, 1xDisplayPort, 1xLine-out, 1xLine-in, 1xMic, 1xFront USB 2.0, 4xRear USB 3.0, 1xPS2

2xRSJ45, 1xDVI-I (DVI-D +DVI-A), 1xDisplayPort, 1xLine-out; 1xLine-in; 1xMIic-in, 4xUSB3.0, 1xPS2

Field bus options

Profinet, Profibus, DeviceNet™, EtherNet/IP and EtherCAT

Profinet, Profibus, DeviceNet™, EtherNet/IP and EtherCAT

Profinet, Profibus, DeviceNet™, EtherNet/IP and EtherCAT

Drives

64 GB SSD MLC

64 GB SSD MLC

64 GB SSD MLC

64 GB SSD MLC

64 GB SSD MLC

64 GB SSD MLC

Power supply

12 V–30 V DC

12 V–30 V DC

12 V–30 V DC

9 V–30 V DC

9 V–30 V DC

12 V–30 V DC

Cooling

Fanless

Fanless

Fanless

Fanless

Fanless

Fanless

Protection class

IP65 (front)

IP65 (front)

IP65 (front)

IP66 (front)

IP66 (front)

IP66 (front)

OS

Windows®7 Pro

Windows®7 Pro

Windows®7 Pro

Windows®7 Pro

Windows®7 Pro

Windows®7 Pro

Weight kg

4

5

6.7

9

10.6

11.7

Dimensions (WxHxD) mm

317x243x65.89

384.37x309.95x63.2

410.4x340.4x65.9

477.64x310x95.72

477.64x399.24x99.38

562.4x382.4x105.05

Order information Art. no.

314713

317456

317457

317458

325820

338701

vissza

Oldal tetejére